19.14.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Offset: 0x1C99

Bit 76543210 
     TSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection

Table 19-2. Scanner Data Trigger Input Sources(1)
TSEL Value Trigger Input Sources
1111-1100 Reserved
1011 CLC4_OUT
1010 CLC3_OUT
1001 CLC2_OUT
1000 CLC1_OUT
0111 Reserved
0110 TMR4_Postscaled_OUT
0101 TMR3_overflow
0100 TMR2_Postscaled_OUT
0011 TMR1_overflow
0010 TMR0_overflow
0001 CLKR_OUT
0000 LFINTOSC
The number of implemented bits varies by device.