19.14.9 SCANLADR
Note:
- Registers SCANLADRH/L form a
16-bit value, but are not guarded for atomic or asynchronous access;
registers may only be read or written while SGO =
0
. - While SGO =
1
, writing to this register is ignored.
Name: | SCANLADR |
Offset: | 0x1C95 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SCANLADRH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANLADRL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – SCANLADRH[7:0] Scan Start/Current Address high byte
High byte of the current address to be fetched from, value increments on each fetch of memory.
Bits 7:0 – SCANLADRL[7:0] Scan Start/Current Address low byte
Low byte of the current address to be fetched from, value increments on each fetch of memory.