33.5.15 ADFLTR
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- ADFLTRH: Accesses the high byte ADFLTR[15:8]
- ADFLTRL: Accesses the low byte ADFLTR[7:0]
Name: | ADFLTR |
Offset: | 0x1D14 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FLTR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLTR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |