33.5.22 ADUTH

ADC Upper Threshold Register

ADLTH and ADUTH are compared with ADERR to set the UTHR and LTHR bits. Depending on the setting of the TMD bits, an interrupt may be triggered by the results of this comparison.

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADUTHH: Accesses the high byte ADUTH[15:8]
  • ADUTHL: Accesses the low byte ADUTH[7:0]
Name: ADUTH
Offset: 0x1D0E

Bit 15141312111098 
 UTH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 UTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – UTH[15:0] ADC Upper Threshold - Signed two’s complement

The individual bytes in this multibyte register can be accessed with the following register names: ADUTHH: Accesses the high byte ADUTH[15:8] ADUTHL: Accesses the low byte ADUTH[7:0]