12.10.14 PIR5

Peripheral Interrupt Request Register 5
Note:
  1. RC2IF is read-only. User software must read RC2REG to clear RC2IF.
  2. TX2IF is read-only. User software must load TX2REG to clear TX2IF. TX2IF does not indicate a completed transmission (use TMRT for this purpose instead).
  3. Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
Name: PIR5
Offset: 0x0091

Bit 76543210 
 CM2IFCM1IFBCL2IFSSP2IFBCL1IFSSP1IFRC2IFTX2IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSRR 
Reset 00000000 

Bit 7 – CM2IF Comparator 2 Interrupt Flag

ValueDescription
1 Comparator 2 interrupt has occurred (must be cleared in software)
0 Comparator 2 interrupt event has not occurred

Bit 6 – CM1IF Comparator 1 Interrupt Flag

ValueDescription
1 Comparator 2 interrupt has occurred (must be cleared in software)
0 Comparator 2 interrupt event has not occurred

Bit 5 – BCL2IF MSSP2 Bus Collision Interrupt Flag

ValueDescription
1 An MSSP2 Bus Collision interrupt has occurred (must be cleared in software)
0 No MSSP2 Bus Collision event was detected

Bit 4 – SSP2IF MSSP2 Interrupt Flag

ValueDescription
1 MSSP 2 interrupt has occurred (must be cleared in software)
0 MSSP2 interrupt event has not occurred

Bit 3 – BCL1IF MSSP1 Bus Collision Interrupt Flag

ValueDescription
1 An MSSP1 Bus Collision was detected (must be cleared in software)
0 No MSSP1 Bus Collision event was detected

Bit 2 – SSP1IF MSSP1 Interrupt Flag

ValueDescription
1 MSSP1 interrupt has occurred (must be cleared in software)
0 MSSP1 interrupt event has not occurred

Bit 1 – RC2IF  EUSART2 Receive Interrupt Flag(1)

ValueDescription
1 The EUSART2 receive buffer (RC2REG) is not empty (contains at least one byte)
0 The EUSART2 receive buffer is empty

Bit 0 – TX2IF  EUSART2 Transmit Interrupt Flag(2)

ValueDescription
1 The EUSART2 transmit buffer (TX2REG) is empty
0 The EUSART2 transmit buffer is not empty
RC2IF is read-only. User software must read RC2REG to clear RC2IF. TX2IF is read-only. User software must load TX2REG to clear TX2IF. TX2IF does not indicate a completed transmission (use TMRT for this purpose instead). Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.