18.8.2 Pin Rxy Output Source Selection Register
| Name: | RxyPPS |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RxyPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – RxyPPS[5:0] Pin Rxy Output Source Selection
| Reset States: |
|
| Name: | RxyPPS |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RxyPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Reset States: |
|
DS40002404D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.