56.1 General Operating Ratings and Thermal Conditions
Param. No. | VDD, AVDD Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
---|---|---|---|---|---|---|
DC_5 | 1.71 to 3.63V | -40°C to +125°C | 100 MHz | Extended | ||
Note: The same voltage
must be applied to VDD and AVDD.
|
Param. No. | VDD, AVDD Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
---|---|---|---|---|---|---|
DC_7 | 2.7 to 3.63V | -40°C to +125°C | 100 MHz | Extended | ||
Note: The same voltage
must be applied to VDD and AVDD.
|
Rating | Symbol | Min. | Typ. | Max. | Unit | ||
---|---|---|---|---|---|---|---|
Extended
Temperature Range: Operating Ambient Temperature Range Operating Junction Temperature Range | TA
TJ | -40 --- | — | 125 145 | °C |