55.24 SPI Electrical Specifications
AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
MSP_1 | FSCK | SCK Frequency | — | — | 15 | MHz | VDD = 1.8V, CLOAD = 20 pF(MAX) |
— | — | 20 | MHz | VDD = 3.3V, CLOAD=20pF(MAX) | |||
MSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | ns | — |
MSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | ns | — |
MSP_7 | TSCF | SCK & MOSI Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications |
MSP_9 | TSCR | SCK & MOSI Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications |
MSP_11 | TMOV | MOSI Data Output Valid after SCK | — | — | 9 | ns | VDD(min), CLOAD=20pF(MAX) |
MSP_13 | TMOH | MOSI hold after SCK | 0 | — | — | ns | |
MSP_15 | TMIS | MISO Setup Time of Data Input to SCK | 18 | — | — | ns | |
MSP_17 | TMIH | MISO Hold Time of Data Input to SCK | 0 | — | — | ns | |
MSP_19 | SPI_GCLK | SERCOM SPI input clock freq, GCLK_SPI | — | — | FCLK_23 | MHz | FCLK_23: Refer to Maximum Clock Frequencies Electrical Specifications |
Note:
|
AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
SSP_1 | FSCK | SCK Frequency | — | — | 15 | MHz | VDD=1.8V, CLOAD=20pF(MAX) |
— | — | 20 | MHz | VDD=3.3V, CLOAD=20pF(MAX) | |||
SSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | ns | — |
SSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | ns | — |
SSP_7 | TSCF | SCK & MOSI Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications |
SSP_9 | TSCR | SCK & MOSI Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications |
SSP_11 | TSOV | MOSI Data Output Valid after SCK | — | — | 15.7 | ns | VDD(min),
CLOAD=20pF(MAX) FCLK_5: Refer to |
SSP_13 | TSOH | MOSI hold after SCK | 0 | — | — | ns | |
SSP_15 | TSIS | MISO Setup Time of Data Input to SCK | 7.5 | — | — | ns | |
SSP_17 | TSIH | MISO Hold Time of Data Input to SCK | 4 | — | — | ns | |
SSP_19 | TSSS | SS setup to SCK (PRELOADEN=1) | (2/FCLK_5)+(1/FSCK) | — | — | ns | |
SS setup to SCK (PRELOADEN=0) | 1/FSCK | — | — | ns | |||
SSP_21 | TSSH | SS hold after SCK Client | 1/(2*FSCK) | — | — | ns | |
SSP_23 | SPI_GCLK | SERCOM SPI input clock freq, GCLK_SPI | — | — | FCLK_23 | MHz | FCLK_23: Refer to Maximum Clock Frequencies Electrical Specifications |
Note:
|