13.12.5 Length

Name: LENGTH
Offset: 0x0008
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
 LENGTH[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LENGTH[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LENGTH[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LENGTH[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:2 – LENGTH[29:0] Length

Length in words needed for memory operations.