53.7.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized Bits |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | SWRST | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – ENABLE Enable DAC Controller
Due to synchronization there is delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRLA.ENABLE will read back immediately and the corresponding bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE will be cleared when the operation is complete.
Value | Description |
---|---|
0 | The peripheral is disabled. |
1 | The peripheral is enabled. |
Bit 0 – SWRST Software Reset
Writing '0' to this bit has no effect.
Writing '1' to this bit resets all registers in the DAC to their initial state, and the DAC will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Due to synchronization there is a delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the reset is complete.
- When the CTRLA.SWRST is written, the user must poll the SYNCBUSY.SWRST bit to know when the reset operation is complete.
- During a SWRST, access to registers/bits without the SWRST are disallowed until the SYNCBUSY.SWRST is cleared by hardware.
Value | Description |
---|---|
0 | There is no reset operation ongoing. |
1 | The reset operation is ongoing. |