40.12.1 Control B

Name: CTRLB
Offset: 0x08
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
     L1RESUMEVBUSOKBUSRESETSOFE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
    AUTORESUMESPDCONF[1:0]RESUME  
Access R/WR/WR/WR/W 
Reset 0000 

Bit 11 – L1RESUME Send USB L1 Resume

Writing 0 to this bit has no effect.
1: Generates a USB L1 Resume on the USB bus. This bit should only be set when the Start-of-Frame generation is enabled (SOFE bit set). The duration of the USB L1 Resume is defined by the EXTREG.VARIABLE[7:4] bits field also known as BESL (See LPM ECN).See the EXTREG Register.

This bit is cleared when the USB L1 Resume has been sent or when a USB reset is requested.

Bit 10 – VBUSOK VBUS is OK

This notifies the USB HOST that USB operations can be started. When this bit is zero and even if the USB HOST is configured and enabled, HOST operation is halted. Setting this bit will allow HOST operation when the USB is configured and enabled.

ValueDescription
0 The USB module is notified that the VBUS on the USB line is not powered.
1 The USB module is notified that the VBUS on the USB line is powered.

Bit 9 – BUSRESET Send USB Reset

ValueDescription
0 Reset generation is disabled. It is written to zero when the USB reset is completed or when a device disconnection is detected. Writing zero has no effect.
1 Generates a USB Reset on the USB bus.

Bit 8 – SOFE Start-of-Frame Generation Enable

ValueDescription
0 The SOF generation is disabled and the USB bus is in suspend state.
1 Generates SOF on the USB bus in full speed and keep it alive in low speed mode. This bit is automatically set at the end of a USB reset (INTFLAG.RST) or at the end of a downstream resume (INTFLAG.DNRSM) or at the end of L1 resume.

Bit 4 – AUTORESUME Auto Resume Enable

ValueDescription
0 The Auto Resume is disabled.
1 Enable Auto Resume

Bits 3:2 – SPDCONF[1:0] Speed Configuration for Host

These bits select the host speed configuration as shown below

ValueNameDescription
0x0 NORMAL Low and Full Speed capable
0x1 - Reserved
0x2 - Reserved
0x3 - Reserved

Bit 1 – RESUME Send USB Resume

Writing 0 to this bit has no effect.
1: Generates a USB Resume on the USB bus.

This bit is cleared when the USB Resume has been sent or when a USB reset is requested.