55.3 Power Supply

Table 55-7. Power Supply Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_1VDDCORE_CIN (1)VDDCORE Input Bypass parallel Capacitor pair 3.764.7µFBulk Ceramic or solid Tantalum with ESR <0.5Ω.

Min and max represent absolute

values including cap tolerances

80100nFCeramic XR7 with ESR <0.5Ω
REG_5VDD_CIN (1)VDD Input Bypass parallel Capacitor pair 810µFBulk Ceramic or solid Tantalum with ESR <0.5Ω

Separate BULK capacitor for each VDD

80100nFCeramic XR7 with ESR <0.5Ω on all VDD pins
REG_9VREFx_CIN (1)External VREFx Input Bypass parallel Capacitor pair 810µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_13VBAT_CIN (1)VBAT Input Bypass parallel Capacitor pair 810µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_17AVDD_CIN (1)AVDD Input Bypass parallel Capacitor pair 810µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_23AVDD_LEXT (2)AVDD series Ferrite Bead DCR (DC Resistance)0.1≥600Ω @ 100 MHz
REG_25Ferrite Bead current Rating500mA
REG_27VSW_LEXT (3,4,5)Buck Switch Mode Regulator Inductor Inductance

(If LDO Mode not used)

10µHShielded Inductor ONLY (If used in BUCK mode else No Connect)
REG_29Inductor DCR (DC Resistance)0.36
REG_31Inductor ISAT Rating 500mA
REG_33BUCK_PEFFBuck Mode Power Efficiency66%IOUT = 100 uA
REG_3574%IOUT = 100 mA
REG_36VDDCOREVDDCORE Voltage Range1.2VCPU Active, cache and prefetch

disabled, executing "while(1)" from Flash

REG_37VDDVDD Input Voltage Range1.713.33.63VBOD33 Disabled
REG_37AIDDVDD_MAXVDD/AVVD Max Current130mAI/O pins configured as inputs
REG_39AVDD AVDD Input Voltage Range1.713.33.63VBOD33 Disabled
REG_41VBATVBAT Input Voltage Range1.71 3.63VBOD33 Disabled
REG_41AIDDVBAT_MAXVBAT Max Current315µAOSCULP32K, BOD and RTC enabled
REG_43SVDD_RVDD, AVDD Rise Ramp Rate

to Ensure Internal Power-on Reset Signal

0.2100mV/µsFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDD_FVDD, AVDD Falling Ramp Rate

to Ensure Internal Power-on Reset Signal

50mV/µsFailure to meet this specification may cause the device to not detect reset
REG_45VPORPower-on Reset 0.971.64VVDD Power up/Down (See Param REG_43, VDD Ramp Rate)
REG_47VBOD33 (6,7)VDD BOD (All modes)1.461.56V

SUPC.BOD33.LEVEL[7:0] = 0x00 (Min Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

1.611.71

SUPC.BOD33.LEVEL[7:0] = 0x19 (Recommended Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

1.631.73

SUPC.BOD33.LEVEL[7:0] = 0x1C (Recommended Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

2.953.12

SUPC.BOD33.LEVEL[7:0] = 0xFF (Max Value) ,

SUPC.BOD33.HYST[3:0] = 0x00

REG_51VBOD33LEVEL_STEPVBOD33 step size (SUPC.BOD33.LEVEL)6mVStep Size
REG_52VBOD33HYST_STEPVBOD33 Hysteresis step size (SUPC.BOD33.HYST)6mVStep Size
REG_53TRSTExternal RESET valid active pulse width1µsMinimum reset active time to guarantee CPU reset
Note:
  1. All bypass caps should be located immediately adjacent to pin(s) and on the same side of the PCB as the MCU. Each primary power supply group VDD, AVDD, VDDCORE and VBAT should have one bulk capacitor and on all power pins everywhere a 100nF bypass cap.
  2. Ferrite Bead ISAT(min) ≥ (IDDANA(max) * 1.15).
  3. User must select either LDO or BUCK Mode. The modes are mutually exclusive.
  4. Buck Inductor ISAT(min) ≥ ((ICAPACITOR + IVDDCORE_MAX) * 1.25) when BUCK mode enabled (shielded inductor only).
  5. Given:

    BUCK VSW output pin impedance = ~4 ohms

    Buck Inductor DCR = ~0.2 ohms (Check Inductor Mfg spec)

    C= VDDCORE Bypass Capacitance

    RVSW = VSW output pin impedance + Buck Inductor DCR

    e = 2.71828

    Recommended Inductor ISAT margin 25%

    VDDCORE bypass bulk capacitor charging current through inductor:

    ICAPACITOR = (VDDCORE / RVSW) e-t/RC where t=0 is worst case

    THEREFORE:

    Inductor ISAT(max) = ((ICAPACITOR + IVDDCORE_PEAK_SURGE) * 1.25) = (((VDDCORE / RVSW) e-t/RC + IVDDCORE_PEAK_SURGE) * 1.25)

    Example:
    • VDDCORE bypass capacitors = 4.7µF + 100nF
    • IVDDCORE_PEAK_SURGE = 120mA
    Inductor ISAT(max) = (((VDDCORE / RVSW) e-t/RC + IVDDCORE_PEAK_SURGE) * 1.25)

    = (((1.2 / 4.2) * 2.71828-(0 / 4.3*4.8µF) + 120mA) * 1.25)

    = (((286mA * 1) + 120mA) * 1.25)

    = ((286mA + 120mA) * 1.25)

    = ~508mA

  6. VBOD(min) = (1.5 + (SUPC.BOD33.LEVEL[7:0] * VBOD33LEVEL_STEP))

    VBOD(max) = (VBOD(min) + (SUPC.BOD33.HYST[3:0] * VBOD33HYST_STEP))

  7. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD(max) : LEVEL[7:0] value < 255 - HYST[3:0] value.