38.8.27 Rx FIFO 0 Configuration
Name: | RXF0C |
Offset: | 0xA0 |
Reset: | 0x00000000 |
Property: | Write-restricted |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
F0OM | F0WM[6:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
F0S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
F0SA[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
F0SA[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – F0OM FIFO 0 Operation Mode
Value | Description |
---|---|
0 | FIFO 0 blocking mode. |
1 | FIFO 0 overwrite mode. |
Bits 30:24 – F0WM[6:0] Rx FIFO 0 Watermark
Value | Description |
---|---|
0 | Watermark interrupt disabled. |
1 - 64 | Level for Rx FIFO 0 watermark interrupt (IR.RF0W). |
>64 | Watermark interrupt disabled. |
Bits 22:16 – F0S[6:0] Rx FIFO 0 Size
Value | Description |
---|---|
0 | No Rx FIFO 0 |
1 - 64 | Number of Rx FIFO 0 elements. |
>64 | Values greater than 64 are interpreted as 64. |