9.2.2 NVM Boot Configuration Row (BOCOR)
The NVM Boot Configuration can be read at address 0x00800030.
Bit Position | Name | Usage | Related Peripheral Register | Default Values |
---|---|---|---|---|
3:0 | BOOTPROTLOCK | Boot Protection Lock | NVMCTRL.STATUS | 0xF |
4 | DBPELOCK | Dual Boot Protection Enable Lock | NVMCTRL.STATUS | 0x1 |
31:5 | Reserved | Reserved | — | — |