54.4 Signal Description

Table 54-1. Signal Description for PTC
NameTypeDescription
Y[m:0]AnalogY-line (Input/Output)
X[n:0]DigitalX-line (Output)
Note: The number of X- and Y-lines are device dependent. Refer to Configuration Summary for details.

Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.