58.6.3 External Slow Clock Source
Signal Name | Recommended Pin Connection | Description |
---|---|---|
XIN32 | XIN32 is used as input for an external clock signal | Input for inverting the oscillator pin External Clock frequency range specified in the XOSC32 Electrical Specifications (XOSC32_19 parameter). |
XOUT32 | Can be left unconnected or used as normal GPIO | NC/GPIO |