53.5.1 I/O Lines

Using the DAC Controller’s I/O lines requires the I/O pins to be configured in the PORT - I/O Pin Controller.

Table 53-1. I/O Lines
Instance Signal Peripheral Function
DAC VOUT0 A
DAC VOUT1 A
DAC VREFA A