56.23 TC Electrical Specifications

Figure 56-11. TC Timer Capture Input Module Timing Diagrams
Figure 56-12. TC Timer Compare Output Module Timing Diagrams
Table 56-30. TC Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGCLK_TCxnsVDD(min)
TC_3TCINHIGHCapture TCx Input High Time2/fGCLK_TCxnsVDD(min)
TC_5TCINPERIODCapture Input Period4/fGCLK_TCxnsVDD(min)
TC_13fGCLK_TCxTC peripheral module clock frequencyFCLK_37MHzVDD(min), for TC0,1,2,3

FCLK_37: Refer to

Maximum Clock Frequencies Electrical Specifications

FCLK_39MHzVDD(min), for TC4,5,6,7

FCLK_39: Refer to

Maximum Clock Frequencies Electrical Specifications