19.6.1.1 Enabling, Disabling, and Resetting

The LDO main voltage regulator is enabled after a Power-on-Reset. The main voltage regulator output supply level is automatically defined by the Sleep mode selected in the Power Manager module (PM.SLEEPCFG.SLEEPMODE).