22.6.6 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | N/A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EW | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – EW Early Warning
This flag is cleared by writing a '1' to it.
This flag is set when an Early Warning interrupt occurs, as defined by the EWOFFSET bit group in EWCTRL.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Early Warning interrupt flag.