27.6.12 Debug Control

Name: DBGCTRL
Offset: 0x28
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       ECCELOGECCDIS 
Access R/WR/W 
Reset 00 

Bit 1 – ECCELOG Debugger ECC Error Tracking Mode

0: ECC errors detected during a read initiated by a debugger are not logged.

1: ECC errors detected during a read initiated by a debugger are logged.

Bit 0 – ECCDIS Debugger ECC Read Disable

ValueDescription
0 ECC errors for debugger reads are corrected and logged in INTFLAG
1 ECC errors for debugger reads are not corrected or logged in INTFLAG