56.10 I/O Pin Electrical Specifications
AC/DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
DI_23 | ∑IICT | Total Input Injection Current (sum of
all I/O and control pins) Absolute value of | ∑IICT | | -18 | — | 18 | mA | Absolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT |