55.17 OSCULP32K Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
LP32K_1 | FOSC_LPRC32K | Output Frequency | — | 32.768 | — | kHz | — |
LP32K_3 | LPRC32K_ACC | Accuracy | -17.2 | — | 15 | % | — |
LP32K_9 | RC32K_Duty | LPRC32K OSC Duty Cycle | — | 50 | — | % | — |