52.7.11 Scaler n
Name: | SCALER |
Offset: | 0x0C + n*0x01 [n=0..1] |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VALUE[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – VALUE[5:0] Scaler Value
These bits define the scaling factor for channel n of the AVDD voltage scaler. The output voltage, VSCALE, is: