38.8.31 Rx FIFO 1 Configuration
Name: | RXF1C |
Offset: | 0xB0 |
Reset: | 0x00000000 |
Property: | Write-restricted |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
F1OM | F1WM[6:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
F1S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
F1SA[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
F1SA[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – F1OM FIFO 1 Operation Mode
Value | Description |
---|---|
0 | FIFO 1 blocking mode. |
1 | FIFO 1 overwrite mode. |
Bits 30:24 – F1WM[6:0] Rx FIFO 1 Watermark
Value | Description |
---|---|
0 | Watermark interrupt disabled. |
1 - 64 | Level for Rx FIFO 1 watermark interrupt (IR.RF1W). |
>64 | Watermark interrupt disabled. |
Bits 22:16 – F1S[6:0] Rx FIFO 1 Size
Value | Description |
---|---|
0 | No Rx FIFO 1 |
1 - 64 | Number of Rx FIFO 1 elements. |
>64 | Values greater than 64 are interpreted as 64. |