58.10 USB Interface
The USB interface consists of a differential data pair (D+/D-).
Refer to the Electrical Characteristics section for operating voltages which will allow USB operation.
Signal Name | Recommended Pin Connection | Description |
---|---|---|
D+ |
| USB full-speed/low-speed positive data upstream pin. |
D- | USB full-speed/low-speed negative data upstream pin. |
USB Host and Device Interface recommendations can be found in the Basic 32-Bit MCU Design and Troubleshooting Checklist guide on the Microchip web site.