23.7.15 Tamper ID

Name: TAMPID
Offset: 0x68
Reset: 0x00000000

Bit 3130292827262524 
 TAMPEVT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TAMPID4TAMPID3TAMPID2TAMPID1TAMPID0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 31 – TAMPEVT Tamper Event Detected

Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the tamper detection bit.
ValueDescription
0 A tamper input event has not been detected
1 A tamper input event has been detected

Bits 0, 1, 2, 3, 4 – TAMPIDn Tamper on Channel n Detected [n=0..3]

Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the tamper detection bit.
ValueDescription
0 A tamper condition has not been detected on Channel n
1 A tamper condition has been detected on Channel n