56.2 Power Supply

Table 56-4. Power Supply Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_45VPORPower-on Reset 0.971.65VVDD Power up/Down (See Param REG_43, VDD Ramp Rate)
REG_47VBOD33 (1,2)VDD BOD (All modes)1.451.57V

SUPC.BOD33.LEVEL[7:0] = 0x00 (Min Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

1.601.72

SUPC.BOD33.LEVEL[7:0] = 0x19 (Recommended Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

1.621.74

SUPC.BOD33.LEVEL[7:0] = 0x1C (Recommended Value) ,

SUPC.BOD33.HYST[3:0] = 0x02

2.933.32

SUPC.BOD33.LEVEL[7:0] = 0xFF (Max Value) ,

SUPC.BOD33.HYST[3:0] = 0x00

Note:
  1. VBOD(min) = (1.5 + (SUPC.BOD33.LEVEL[7:0] * VBOD33LEVEL_STEP))

    VBOD(max) = (VBOD(min) + (SUPC.BOD33.HYST[3:0] * VBOD33HYST_STEP))

  2. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD(max) : LEVEL[7:0] value < 255 - HYST[3:0] value.