40.12.5 Host Frame Length
Name: | FLENHIGH |
Offset: | 0x12 |
Reset: | 0x00 |
Property: | Read-Only |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLENHIGH[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – FLENHIGH[7:0] Frame Length
These bits contains the 8 high-order bits of the internal frame counter.
Host Register STATUS.SPEED | Description |
---|---|
Full Speed | With a USB clock running at 12 MHz, counter length is 12000 to ensure a SOF generation every 1 ms. |