38.8.15 Transmitter Delay Compensation
Name: | TDCR |
Offset: | 0x48 |
Reset: | 0x00000000 |
Property: | Write-restricted |
This register is write-restricted and only writable if bit fields CCCR.CCE = 1 and CCCR.INIT = 1.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TDCO[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TDCF[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 14:8 – TDCO[6:0] Transmitter Delay Compensation Offset
Value | Description |
---|---|
0x00 - 0x7F | Offset value defining the distance between the measured delay from CAN_TX to CAN_RX and the secondary sample point. Valid values are 0 to 127 mtq. |
Bits 6:0 – TDCF[6:0] Transmitter Delay Compensation Filter Window Length
Value | Description |
---|---|
0x00 - 0x7F | Defines the minimum value for the SSP position, dominant edges on CAN_RX that would result in an earlier SSP position are ignored for transmitter delay measurement. The feature is enabled when TDCF is configured to a value greater than TDCO. Valid values are 0 to 127 mtq. |