25.6.6 Debug Control
Name: | DBGCTRL |
Offset: | 0x0D |
Reset: | 0x00 |
Property: | PAC Write Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run
This bit is not reset by a Software Reset.
This bit controls the functionality when the CPU is halted by an external debugger.
Value | Description |
---|---|
0 | The DMAC is halted when the CPU is halted by an external debugger. |
1 | The DMAC continues normal operation when the CPU is halted by an external debugger. |