37.5 Peripheral Dependencies

Peripheral NameI2S - Inter-IC Sound Controller
Base Address0x4300_2800 (Peripheral Bus D)
NVIC IRQ Index:Source128 : RXOR0, RXOR1, RXRDY0, RXRDY1, TXRDY0, TXRDY1, TXUR0, TXUR1
MCLK APB Clock (1)CLK_I2S_AHB, Disabled, APBDMASK.I2S
GCLK Peripheral Channel Index:Clock Name (2)43:44 GCLK_I2S_0, GCLK_I2S_1
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)106
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)76,77 : RX triggers; 78,79 : TX Triggers
Note:
  1. Clock Name, Default State, Mask Field.
  2. See GCLK.PCHCTRLm Register, where m = Index.