28.2 Features
The following are key features of the RAMECC:
- Single bit correction and dual bit detection
- Error Interrupt
The following are key features of the RAMECC:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.