55.8 MCU Backup Current Consumption
DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | VDD or VBAT | Min. | Max. | Units | Conditions |
BPWR_1 | IDD_BACKUP | Backup powered from VDD | VDD = 3.3V | --- | 42.5 | µA | No RTC, No XOSC32 running No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) BOD33 disabled |
BPWR_3 | VDD = 1.8V | --- | 41.7 | µA | |||
BPWR_5 | VDD = 3.3V | --- | 43.6 | µA | RTC running on XOSC32K
No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) BOD33 disabled |
||
BPWR_7 | VDD = 1.8V | --- | 42.6 | µA | |||
BPWR_9 | VDD = 3.3V | --- | 49.1 | µA | No RTC running, No XOSC32 running 4 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x1) BOD33 disabled |
||
BPWR_11 | VDD = 1.8V | --- | 48.4 | µA | |||
BPWR_13 | VDD = 3.3V | --- | 55.8 | µA | No RTC , No XOSC32 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG=0x0) BOD33 disabled |
||
BPWR_15 | VDD = 1.8V | --- | 55.1 | µA | |||
BPWR_17 | IDD_BACKUP | Backup powered from VBAT | VBAT=3.3V | --- | 69.2 | µA | No RTC, No XOSC32 running No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) BOD33 enabled in sampled mode PSEL prescaler set to 0x7 (div 256) |
BPWR_19 | VBAT(min) | --- | 68.3 | µA | |||
BPWR_21 | VBAT=3.3V | --- | 70.4 | µA | RTC running on XOSC32K
No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) BOD33 enabled in sampled mode PSEL prescaler set to 0x7 (div 256) |
||
BPWR_23 | VBAT(min) | --- | 69.3 | µA | |||
BPWR_25 | VBAT=3.3V | --- | 77.7 | µA | No RTC, No XOSC32 running 4 KB backup RAM retained (PM.BKUPCFG.BRAMCFG=0x1) BOD33 enabled in sampled mode PSEL prescaler set to 0x7 (div 256) |
||
BPWR_27 | VBAT(min) | --- | 77.4 | µA | |||
BPWR_29 | VBAT=3.3V | --- | 85 | µA | No RTC, No XOSC32 running 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG=0x0) BOD33 enabled in sampled mode PSEL prescaler set to 0x7 (div 256) |
||
BPWR_31 | VBAT(min) | --- | 76.7 | µA | |||
Note:
|