11.8.3 Cache Control
Name: | CTRL |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | Write-only |
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
CEN | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – CEN Cache Controller Enable
Writing a '0' to this bit disables the CMCC.
Writing a '1' to this bit enables the CMCC.