52.7.5 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
Name: INTENSET
Offset: 0x05
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
    WIN0  COMP1COMP0 
Access R/WR/WR/W 
Reset 000 

Bit 4 – WIN0 Window 0 Interrupt Enable

Reading this bit returns the state of the Window 0 interrupt enable.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit enables the Window 0 interrupt.

ValueDescription
0 The Window 0 interrupt is disabled.
1 The Window 0 interrupt is enabled.

Bits 0, 1 – COMPx Comparator x Interrupt Enable

Reading this bit returns the state of the Comparator x interrupt enable.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Ready interrupt bit and enable the Ready interrupt.

ValueDescription
0 The Comparator x interrupt is disabled.
1 The Comparator x interrupt is enabled.