38.8.22 Extended ID Filter Configuration
Name: | XIDFC |
Offset: | 0x88 |
Reset: | 0x00000000 |
Property: | Write-restricted |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
LSE[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FLESA[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLESA[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 22:16 – LSE[6:0] List Size Extended
Value | Description |
---|---|
0 | No extended Message ID filter. |
1 - 64 | Number of Extended Message ID filter elements. |
> 64 | Values greater than 64 are interpreted as 64. |