11.8.8 Cache Monitor Configuration
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MCFG |
Offset: | 0x28 |
Reset: | 0x00000000 |
Property: | Read/Write |
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
MODE[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – MODE[1:0] Cache Controller Monitor Counter Mode
Value | Name | Description |
---|---|---|
0x0 | CYCLE_COUNT | Cycle counter |
0x1 | IHIT_COUNT | Instruction hit counter |
0x2 | DHIT_COUNT | Data hit counter |
0x3 | Reserved |