Programmable Narrow-Band Power Line
Communication (PLC) Modem
Embedded PLC Class-D Amplifier
Integrated PLC Front End:
PGA with automatic gain
control and ADC
Digital transmission level
control
Supports two independent
transmission branches for the PLC signal
Up to 500 kHz PLC signal
bandwidth
Architecture:
High-performance architecture
combining CPU, specific co-processors for digital signal processing and
dedicated hardware accelerators for common narrow-band PLC tasks
Cryptographic Engine and Secure Boot:
Secure boot: supports AES-128
CMAC for authentication, AES-128 CBC for decryption
Fuse programming control for
decryption and authentication 128-bit keys
Clock Management:
24 MHz external crystal for
system clock
Power Management:
3.3V external supply voltage
for I/O, digital and analog
1.25V internal voltage
regulator for the core
12V external supply for the
PLC amplifier
Optimized power modes for
specific operation profiles, including Low Power mode
Package: Available in TFBGA-81, 10
mm*10 mm, 1.0 mm pitch
Temperature Range: Industrial (-40ºC
to +85ºC)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.