2 Block Diagram
The PL460 is a programmable PLC modem. It is composed of a high-performance core and a class-D amplifier line driver for the main transmission branch. The main functions of the high-performance core are to manage communication with the host controller and to run the lower layers of the PLC protocols.