6.5 Transmission Enabled (TXEN) Pin
The TXEN pin is unidirectional. It is managed by the external host controller and has to be driven high to enable the PLC transmission. If the transmissions are disabled, ongoing/programmed transmission (if any) will be aborted and subsequent requests will be denied.