6.4 External Interrupt (EXTIN) Pin

The EXTIN signal automatically indicates to the external host controller that the firmware running in the PL460 has one or more pending events to be consulted by the host controller.