6.2 Enable (ENABLE) Pin
The ENABLE pin is unidirectional. It is managed by the external host controller and has to be driven high to provide power to the core voltage regulator embedded in the PL460.
Refer to Power On Considerations to view the timing constraints using this pin.