13.2 CE and FCC
The AVR ONE! unit has been tested in accordance to the essential requirements and other relevant provisions of Directives:
-
Directive 2004/108/EC (class B)
-
FCC part 15 subpart B
-
2002/95/EC (RoHS, WEEE)
The following standards are used for evaluation:
-
EN 61000-6-1 (2007)
-
EN 61000-6-3 (2007) + A1(2011)
-
FCC CFR 47 Part 15 (2013)
The Technical Construction File is located at:
Atmel Norway Vestre Rosten 79 7075 Tiller Norway
Every effort has been made to minimise electromagnetic emissions from this product. However, under certain conditions, the system (this product connected to a target application circuit) may emit individual electromagnetic component frequencies which exceed the maximum values allowed by the abovementioned standards. The frequency and magnitude of the emissions will be determined by several factors, including layout and routing of the target application with which the product is used.