1.2 Atmel AVR ONE! Features
-
Fully compatible with Atmel Studio, AVR32 Studio, AVR Studio® 4, and AVR Studio 5
-
Supports programming and debugging of all Atmel AVR UC3 and AVR XMEGA devices, and all Atmel megaAVR and Atmel tinyAVR devices with OCD
-
Supports AUX trace on all UC3 devices with AUX port
-
On-board 128MB DDR-SDRAM for use as circular, linear, or elasticity trace buffer
-
Target operating voltage range of 1.65V to 5.5V
-
Draws less than 1mA from target VTref during operation
-
Supports communications clock frequency from 32kHz to 33MHz
-
USB 2.0 high-speed host interface
-
Supports both MICTOR-38 connector and 10-pin JTAG connectors, as well as aWire, PDI, SPI, and debugWIRE interfaces using an adapter