6.2.2 Auxiliary (AUX) Physical (including JTAG)
When debugging Atmel AVR target devices that feature an auxiliary port, it is recommended to use the 38-pin connector, which provides access to both JTAG and AUX ports. The AUX port facilitates advanced debugging features such as program trace.
The pinout of the 38-pin connector is shown in Figure 6-4 and listed in Table 6-2.
The Mictor Connector is available from Tyco Electronics (part number 2-5767004-2).

| Name | Pin | Description |
|---|---|---|
| TCK | 15 | Test Clock |
| TMS | 17 | Test Mode Select |
| TDI | 19 | Test Data In |
| TDO | 11 | Test Data Out |
| nTRST | 21 | Test Reset |
| nRESET | 9 | Source Reset |
| EVTI | 10 | Event In |
| EVTO | 32 | Event Out |
| MCKO | 34 | Message Clock Out |
| MSEO0 | 38 | Message Start/End Out [0] |
| MSEO1 | 36 | Message Start/End Out [1] |
| MDO0 | 30 | Message Data Out [0] |
| MDO1 | 28 | Message Data Out [1] |
| MDO2 | 26 | Message Data Out [2] |
| MDO3 | 24 | Message Data Out [3] |
| MDO4 | 22 | Message Data Out [4] |
| MDO5 | 20 | Message Data Out [5] |
| VREF | 12 | Target Voltage Reference |
| GND | 39-43 | Ground |