Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
4
File Documentation
4.9
source/bootloader/bootloader/library/core/ftp/bl_ftp.c File Reference
4.9.9
Variable Documentation
4.9.9.8
resetPending
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/bootloader/library/com_adapter/com_adapter.h File Reference
4.2
source/bootloader/bootloader/library/core/bl_app_verify.h File Reference
4.3
source/bootloader/bootloader/library/core/bl_config.h File Reference
4.4
source/bootloader/bootloader/library/core/bl_core.h File Reference
4.5
source/bootloader/bootloader/library/core/bl_image_manager.h File Reference
4.6
source/bootloader/bootloader/library/core/bl_interrupt.h File Reference
4.7
source/bootloader/bootloader/library/core/bl_memory.h File Reference
4.8
source/bootloader/bootloader/library/core/bl_result_type.h File Reference
4.9
source/bootloader/bootloader/library/core/ftp/bl_ftp.c File Reference
4.9.1
Data structures
4.9.2
Functions
4.9.3
Macros
4.9.4
Enumerations
4.9.5
Variables
4.9.6
Detailed Description
4.9.7
Function Documentation
4.9.8
Enumeration Type Documentation
4.9.9
Variable Documentation
4.9.9.1
FTP_RECEIVE_BUFFER
4.9.9.2
FTP_RESPONSE_BUFFER
4.9.9.3
FTP_RETRY_BUFFER
4.9.9.4
ftpHelper
4.9.9.5
ftpReceiveCount
4.9.9.6
ftpResponseLength
4.9.9.7
isComBusy
4.9.9.8
resetPending
4.10
source/bootloader/bootloader/library/core/ftp/bl_ftp.h File Reference
Microchip Information
4.9.9.8 resetPending
bool resetPending = false[static]