4.20.2.2 SHA256_Calculate()
void SHA256_Calculate (uint8_t * result)
This routine finishes calculating a SHA-256 hash. It will automatically add the padding required by the hashing algorithm and return the hash digest.
| result |
- A buffer to store the calculated hash digest. 32 bytes for SHA-256, 28 bytes for SHA-224. |
none |