Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
4
File Documentation
4.6
source/bootloader/library/com_adapter/spi/com_adapter_avr_spi_buffer.c File Reference
4.6.7
Variable Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/library/com_adapter/i2c/com_adapter.c File Reference
4.2
source/bootloader/library/com_adapter/uart/com_adapter.c File Reference
4.3
source/bootloader/library/com_adapter/i2c/com_adapter.h File Reference
4.4
source/bootloader/library/com_adapter/spi/com_adapter.h File Reference
4.5
source/bootloader/library/com_adapter/uart/com_adapter.h File Reference
4.6
source/bootloader/library/com_adapter/spi/com_adapter_avr_spi_buffer.c File Reference
4.6.1
Functions
4.6.2
Macros
4.6.3
Enumerations
4.6.4
Variables
4.6.5
Function Documentation
4.6.6
Enumeration Type Documentation
4.6.7
Variable Documentation
4.6.7.1
bytesSent
4.6.7.2
calculatedFrameCheck
4.6.7.3
comState
4.6.7.4
maxBufferLength
4.6.7.5
sendBuffer
4.6.7.6
sendLength
4.7
source/bootloader/library/com_adapter/spi/com_adapter_mssp_spi.c File Reference
4.8
source/bootloader/library/com_adapter/spi/com_adapter_pic_spi_buffer.c File Reference
4.9
source/bootloader/bootloader/library/core/bl_app_verify.h File Reference
4.10
source/bootloader/library/core/bl_boot_verify.h File Reference
4.11
source/bootloader/bootloader/library/core/bl_config.h File Reference
4.12
source/bootloader/bootloader/library/core/bl_core.h File Reference
4.13
source/bootloader/bootloader/library/core/bl_image_manager.h File Reference
4.14
source/bootloader/library/core/bl_interrupt.c File Reference
4.15
source/bootloader/bootloader/library/core/bl_interrupt.h File Reference
4.16
source/bootloader/bootloader/library/core/bl_memory.h File Reference
4.17
source/bootloader/bootloader/library/core/bl_result_type.h File Reference
4.18
source/bootloader/bootloader/library/core/ftp/bl_ftp.c File Reference
4.19
source/bootloader/bootloader/library/core/ftp/bl_ftp.h File Reference
4.20
source/bootloader/library/core/sha256.h File Reference
Microchip Information
4.6.7 Variable Documentation