2.4.4.2 bl_image_id_t
enum bl_image_id_t
Contains the code corresponding to the various image IDs used in the system.
| IMAGE_0 |
0x00 - Image ID 0 will always be the execution space, due to hardware limitations. The image will be located from address 0x8000 to address 0xFFFF |
| IMAGE_1 |
Image ID 1 is the image space that resides from address [0x8000 + (0x8000 × 1)] to address [0xFFFF + (0x8000 × 1)] |
| IMAGE_2 |
Image ID 2 is the image space that resides from address [0x8000 + (0x8000 × 2)] to address [0xFFFF + (0x8000 × 2)] |